BP34
Item number:151057553

Product features
- thermoplastic enclosure
- S-pole marked red
- N-pole marked green
- Suitable for mounting on ferrous material with a distance of 25 mm
Please log in to see prices
Ordering data
Predecessor part number101057553
Product type descriptionBP34
Article number (order number)151057553
EAN (European Article Number)4030661686387
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight56g
Mechanical data - Dimensions
Diameter of the actuator34mm
Width of the actuator17mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-31, 05:46 a.m.