bp408
Item number:-

Product features
- Compact design
- Built-in safety module in accordance with EN 81-20/50
- COM-Interfaces: CANopen Lift, USB, Ethernet, RS 485 (DCP) and RS 232
- Can be used for both traction and hydraulic systems
- Highly developed group algorithm adaptable to customer requirements without higher-level computer
- Supports all types of landing and cabin doors
- Supports absolute copying systems (linear and rotary encoder)
- Supports safe position units (PSU)
- Software includes wide range of functions
- Door frame installation applicable to all installation area; also for door control
- 16 programmable In/Outputs: 8 Inputs / 8 Outputs
Ordering data
Product type descriptionbp408
eCl@ss number, version 11.027-24-40-90
eCl@ss number, version 9.027-24-40-90
ETIM number, version 7.0EC002584
ETIM number, version 6.0EC002584
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-03, 03:00 a.m.