BPS 33-2326
Item number:101148482

Product features
- higher switching distance Sao 8 mm
Please log in to see prices
Ordering code
Product type descriptionBPS 33-2326
Article number (order number)101148482
EAN (European Article Number)4030661147222
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
General data
Housing materialPlastic
Gross weight30g
Mechanical data - Dimensions
Length of the actuator88mm
Width of the actuator25mm
Height of the actuator13mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-23, 03:10 a.m.