BPS 40S-1-C
Item number:101215266

Product features
- Stainless steel enclosure
- Actuator and sensor on a mounting level
Please log in to see prices
Ordering data
Product type descriptionBPS 40S-1-C
Article number (order number)101215266
EAN (European Article Number)4030661419213
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialStainless steel (V4A)
Gross weight145g
General data - Features
Concealed, threaded holes on the back Yes
Mechanical data - Dimensions
Length of the actuator88mm
Width of the actuator27mm
Height of the actuator14mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-29, 01:59 a.m.