BPS 40S-2-C
Item number:101215267

Product features
- Stainless steel enclosure
- Actuator 90 ° attached to the sensor
Please log in to see prices
Ordering data
Product type descriptionBPS 40S-2-C
Article number (order number)101215267
EAN (European Article Number)4030661419220
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialStainless steel (V4A)
Gross weight150g
General data - Features
Concealed, threaded holes on the back Yes
Mechanical data - Dimensions
Length of the actuator88mm
Width of the actuator27mm
Height of the actuator14mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-22, 10:40 a.m.