BPS 40S-2-T
Item number:103062872

Product features
- temperature resistant version (up to 100°C)
- Stainless steel enclosure
- Actuator 90 ° attached to the sensor
Ordering data
Product type descriptionBPS 40S-2-T
Article number (order number)103062872
EAN (European Article Number)4030661682242
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialStainless steel (V4A)
Gross weight140g
Mechanical data - Dimensions
Length of the actuator88mm
Width of the actuator27mm
Height of the actuator14mm
Ambient conditions
Ambient temperature-25 ... +100 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-03, 06:36 p.m.