This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Belt alignment lever with stainless steel roller ∅ 90 mm
Ordering data
Product type descriptionBS-B90-150-RVA
Article number (order number)153030655
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Material of the actuatorStainless steel (V2A)
Gross weight1,187g
Mechanical data
Roller materialStainless steel (V2A)
Positionierschritte für den Betätiger10°
Mechanical data - Dimensions
Lenght of Castor160mm
Diameter of Castor90mm
Length of the lever273mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.