Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 170I
  2. AZM 170i-B6L
AZM 170i-B6L

AZM 170i-B6L

  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • left-hand model
7 Products
AZM 170-02ZRI-B6L 24VAC/DC

AZM 170-02ZRI-B6L 24VAC/DC

Item no. 101140810

Solenoid interlock

AZM 170-02ZRIA-B6L 24VAC/DC

AZM 170-02ZRIA-B6L 24VAC/DC

Item no. 101140812

Solenoid interlock

AZM 170-11ZRI-B6L 24VAC/DC

AZM 170-11ZRI-B6L 24VAC/DC

Item no. 101140809

Solenoid interlock

AZM 170SK-11/02ZRIA-B6L 24VAC/DC

AZM 170SK-11/02ZRIA-B6L 24VAC/DC

Item no. 103009059

Solenoid interlock

AZM 170SK-11/02-ZRI-B6L-2197 24VAC/DC

AZM 170SK-11/02-ZRI-B6L-2197 24VAC/DC

Item no. 103025179

Solenoid interlock

AZM 170-11ZI-B6L 24VAC/DC

AZM 170-11ZI-B6L 24VAC/DC

Item no. 101144354

Solenoid interlock

AZM 170SK-02/10ZRI-B6L-2197 24VAC/DC

AZM 170SK-02/10ZRI-B6L-2197 24VAC/DC

Item no. 101206035

Solenoid interlock

7 results found