Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM190
AZM190

AZM190

  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination
45 Products
AZM190-02/02RKAE0-24VDC

AZM190-02/02RKAE0-24VDC

Item no. 133006282

Solenoid interlock

AZM190-02/10RKA-24VDC

AZM190-02/10RKA-24VDC

Item no. 131030003

Solenoid interlock

AZM190-11/10RK-24VDC

AZM190-11/10RK-24VDC

Item no. 131030004

Solenoid interlock

AZM190-11/01RKA-24VDC

AZM190-11/01RKA-24VDC

Item no. 131030129

Solenoid interlock

AZM190-11/01RKN-24VDC

AZM190-11/01RKN-24VDC

Item no. 131030169

Solenoid interlock

AZM190-11/11RK-24VDC

AZM190-11/11RK-24VDC

Item no. 133006233

Solenoid interlock

AZM190-02/10RK-24VDC

AZM190-02/10RK-24VDC

Item no. 131029960

Solenoid interlock

AZM190-11/01RK-110VAC

AZM190-11/01RK-110VAC

Item no. 131029961

Solenoid interlock

AZM190-11/01RK-24VAC

AZM190-11/01RK-24VAC

Item no. 131029979

Solenoid interlock

AZM190-11/10RK-230VAC

AZM190-11/10RK-230VAC

Item no. 131030203

Solenoid interlock

AZM190-02/01RKA-24VDC

AZM190-02/01RKA-24VDC

Item no. 131031685

Solenoid interlock

AZM190-11/02RK-24VDC

AZM190-11/02RK-24VDC

Item no. 133006279

Solenoid interlock

AZM190-11/01RKAT-24VDC

AZM190-11/01RKAT-24VDC

Item no. 133034469

Solenoid interlock

AZM190-11/01RK-G-24VDC

AZM190-11/01RK-G-24VDC

Item no. 133006235

Solenoid interlock

AZM190-02/11RK-24VDC

AZM190-02/11RK-24VDC

Item no. 133006240

Solenoid interlock

AZM190-11/11RKAE0-24VDC

AZM190-11/11RKAE0-24VDC

Item no. 133006280

Solenoid interlock

AZM190-02/02RK-24VDC

AZM190-02/02RK-24VDC

Item no. 133006276

Solenoid interlock

AZM190-02/01RK-G-24VDC

AZM190-02/01RK-G-24VDC

Item no. 133006277

Solenoid interlock

AZM190-02/01RKN-G-24VDC

AZM190-02/01RKN-G-24VDC

Item no. 133006278

Solenoid interlock

AZM190-11/11RKN-24VDC

AZM190-11/11RKN-24VDC

Item no. 133006243

Solenoid interlock

AZM190-02/01RK-24VDC

AZM190-02/01RK-24VDC

Item no. 131178901

Solenoid interlock

AZM190-02/01RK-230VAC

AZM190-02/01RK-230VAC

Item no. 131182119

Solenoid interlock

AZM190-02/01RKN-24VDC

AZM190-02/01RKN-24VDC

Item no. 131188851

Solenoid interlock

AZM190-02/10RK-24VDC-2532

AZM190-02/10RK-24VDC-2532

Item no. 131182948

Solenoid interlock

45 results found

System components