Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches
  2. PS215

PS215

PS215 with plunger S200

PS215 with plunger S200

  • •Metal enclosure
  • •Design to EN 50047
  • •Plastic actuating element
  • •Diameter actuating element 6 mm
  • •LED version available
Go to category
PS215 plunger S211

PS215 plunger S211

  • •Stainless steel plunger Ø 10.3 mm
  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
Go to category
PS215 roller plunger R200

PS215 roller plunger R200

  • •plastic roller Ø 9,5 mm
  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •LED version available
Go to category
PS215 roller plunger R201

PS215 roller plunger R201

  • •Stainless steel roller Ø 9,5 mm
  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •LED version available
Go to category
PS215 roller plunger R220

PS215 roller plunger R220

  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
  • •with spacer sleeve to the roller
Go to category
PS215 offset roller lever K200

PS215 offset roller lever K200

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •LED version available
Go to category
PS215 offset roller lever K210

PS215 offset roller lever K210

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •LED version available
Go to category
PS215 roller lever H200

PS215 roller lever H200

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •Lever angle adjustable in 15° steps
  • •Actuator heads can be repositioned by 8 x 45°
  • •LED version available
Go to category
PS215 roller lever H202

PS215 roller lever H202

  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
Go to category
PS215 roller lever H230

PS215 roller lever H230

  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
Go to category
PS215 roller lever H232

PS215 roller lever H232

  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
Go to category
PS215 roller lever N200

PS215 roller lever N200

  • •Lever angle adjustable in 15° steps
  • •Actuator heads can be repositioned by 8 x 45°
  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS215 roller lever N201

PS215 roller lever N201

  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
  • •with stainless steel roll
Go to category
PS215 rod lever J200

PS215 rod lever J200

  • •only for positioning tasks
  • •Lever angle adjustable in 15° steps
  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •Plastic actuating element
  • •Diameter actuating element 6 mm
  • •LED version available
Go to category
PS215 rod lever J201

PS215 rod lever J201

  • •only for positioning tasks
  • •Steel rod
  • •Design to EN 50047
  • •LED version available
  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •Diameter actuating element 6 mm
Go to category
PS215 angle roller lever K230

PS215 angle roller lever K230

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • •LED version available
Go to category
PS215 angle roller lever K231

PS215 angle roller lever K231

  • •with stainless steel roll
  • •Metal enclosure
  • •Design to EN 50047
  • •LED version available
Go to category
PS215 angle roller lever K240

PS215 angle roller lever K240

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •LED version available
Go to category
PS215 angle roller lever K250

PS215 angle roller lever K250

  • •Metal enclosure
  • •Design to EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • •LED version available
Go to category