Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 roller lever 7H
335 roller lever 7H

335 roller lever 7H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Design to EN 50041
72 Products
M4V7H 335-20Z-M20

M4V7H 335-20Z-M20

Item no. 151163275

Position switch

M4V7H 335-20z-RVA-2272/2654

M4V7H 335-20z-RVA-2272/2654

Item no. 151215013

Position switch

T4V7H 335-02z-2272/2654

T4V7H 335-02z-2272/2654

Item no. 151211568

Position switch

T4V7H 335-02ZH

T4V7H 335-02ZH

Item no. 151082573

Position switch

T4V7H 335-02Z-NPT

T4V7H 335-02Z-NPT

Item no. 101094431

Position switch

T4V7H 335-02Z-M20

T4V7H 335-02Z-M20

Item no. 151169441

Position switch

T4V7H 335-03Z

T4V7H 335-03Z

Item no. 151147375

Position switch

T4V7H 335-03z-RMS-2622

T4V7H 335-03z-RMS-2622

Item no. 153001375

Position switch

T4V7H 335-12ZUE-RVA-2622-3

T4V7H 335-12ZUE-RVA-2622-3

Item no. 153031906

Position switch

T4V7H 335-11ZG24

T4V7H 335-11ZG24

Item no. 101098312

Position switch

T4V7H 335-11Z-1503/2444

T4V7H 335-11Z-1503/2444

Item no. 101175301

Position switch

T4V7H 335-11Z-1503

T4V7H 335-11Z-1503

Item no. 151091454

Position switch

T4V7H 335-11Z-1058

T4V7H 335-11Z-1058

Item no. 101111024

Position switch

T4V7H 335-11z-2272/2654

T4V7H 335-11z-2272/2654

Item no. 151211570

Position switch

T4V7H 335-11Z-M20

T4V7H 335-11Z-M20

Item no. 151168108

Position switch

T4V7H 335-11Z-RMS

T4V7H 335-11Z-RMS

Item no. 151099072

Position switch

T4V7H 335-11Z-RVA-2272/2654

T4V7H 335-11Z-RVA-2272/2654

Item no. 151212337

Position switch

T4V7H 335-11ZUE

T4V7H 335-11ZUE

Item no. 151082570

Position switch

T4V7H 335-12z-2622

T4V7H 335-12z-2622

Item no. 151214113

Position switch

T4V7H 335-12Z-M20

T4V7H 335-12Z-M20

Item no. 151172022

Position switch

T4V7H 335-12Z-RVA-2622

T4V7H 335-12Z-RVA-2622

Item no. 151208113

Position switch

T4V7H 335-12Z-U180-2079-1

T4V7H 335-12Z-U180-2079-1

Item no. 151159353

Position switch

T4V7H 335-12ZUE

T4V7H 335-12ZUE

Item no. 151148274

Position switch

T4V7H 335-12zue-2622

T4V7H 335-12zue-2622

Item no. 153006427

Position switch

72 results found