Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 rod lever 10H
336 rod lever 10H

336 rod lever 10H

  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
20 Products
T4V10H 336-02ZH

T4V10H 336-02ZH

Item no. 151060465

Position switch

T4V10H 336-11Z-M20

T4V10H 336-11Z-M20

Item no. 151165849

Position switch

T4V10H 336-20Z

T4V10H 336-20Z

Item no. 151060461

Position switch

T4V10H 336-02Z

T4V10H 336-02Z

Item no. 151060462

Position switch

Z4V10H 336-02Z

Z4V10H 336-02Z

Item no. 151060468

Position switch

Z4V10H 336-11Z-M20

Z4V10H 336-11Z-M20

Item no. 151157105

Position switch

T4V10H 336-11yr-1183

T4V10H 336-11yr-1183

Item no. 151210183

Position switch

T4V10H 336-11YR-M20

T4V10H 336-11YR-M20

Item no. 151167353

Position switch

T4V10H 336-11Z-1183

T4V10H 336-11Z-1183

Item no. 151209607

Position switch

TV10H 336-01/01Z

TV10H 336-01/01Z

Item no. 151084115

Position switch

Z4V10H 336-11Z-1183

Z4V10H 336-11Z-1183

Item no. 151184938

Position switch

T4V10H 336-11Z-U90

T4V10H 336-11Z-U90

Item no. 151084621

Position switch

T4V10H 336-11ZUE

T4V10H 336-11ZUE

Item no. 151060463

Position switch

Z4V10H 336-02Z-M20-1183

Z4V10H 336-02Z-M20-1183

Item no. 151172697

Position switch

Z4V10H 336-11Z-1637

Z4V10H 336-11Z-1637

Item no. 151099549

Position switch

Z4V10H 336-11Z-ST

Z4V10H 336-11Z-ST

Item no. 151161545

Position switch

Z4V10H 336-11Z-ST-1183

Z4V10H 336-11Z-ST-1183

Item no. 151189221

Position switch

Z4V10H 336-11Z-GB 957

Z4V10H 336-11Z-GB 957

Item no. 151083361

Position switch

Z4V10H 336-11Z-M20-2392

Z4V10H 336-11Z-M20-2392

Item no. 151159342

Position switch

T4V10H 336-11YR-U270-1183

T4V10H 336-11YR-U270-1183

Item no. 153046004

Position switch

20 results found