Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety switchgear
  2. Solenoid interlock

Solenoid interlock

MZM 100 AS

MZM 100 AS

  • •Solenoid interlock
  • •Thermoplastic enclosure
  • •Integrated AS-Interface
  • •40 mm x 179 mm x 40 mm
  • •Solenoid interlocks with innovating and unique operating principle
  • •Electronic contact-free, coded system
  • •3 LEDs to show operating conditions
  • •Automatic latching
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • •Intelligent diagnosis
Go to category
AZM 161 AS

AZM 161 AS

  • •Solenoid interlock
  • •Thermoplastic enclosure
  • •High holding force 2000
  • •130 mm x 90 mm x 30 mm
  • •Interlock with protection against incorrect locking.
  • •Double-insulated
  • •Long life
  • •Integrated AS-Interface
Go to category
AZM 170 AS

AZM 170 AS

  • •Solenoid interlock
  • •Integrated AS-Interface
  • •Thermoplastic enclosure
  • •90 mm x 84 mm x 30 mm
  • •Double-insulated
  • •High holding force
Go to category
AZM 201 AS

AZM 201 AS

  • •Thermoplastic enclosure
  • •High holding force 2000
  • •40 mm x 244 mm x 50 mm
  • •Interlock with protection against incorrect locking.
  • •Double-insulated
  • •Long life
  • •Integrated AS-Interface
  • •Solenoid interlock with integrated AS-i Safety Interface
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
Go to category
AZM300-AS

AZM300-AS

  • •Protection class IP 69
  • •hygienic design
  • •Solenoid interlock with integrated AS-i Safety Interface
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
  • •Suitable for hinged and sliding guards
  • •2 integrated snap-in stages
Go to category