Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 441 roller lever D
  2. 441 roller lever D
441 roller lever D

441 roller lever D

  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • 2 Contacts
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65
11 Products
MD 441-11Y-M20

MD 441-11Y-M20

Item no. 101160102

Position switch

TD 441-11Y-M20

TD 441-11Y-M20

Item no. 101170463

Position switch

MD 441-11Y-T-M20

MD 441-11Y-T-M20

Item no. 101164827

Position switch

MD 441-11Y-T-1276-2

MD 441-11Y-T-1276-2

Item no. 101096346

Position switch

MD 441-11Y-A-T-M20-2037

MD 441-11Y-A-T-M20-2037

Item no. 101165102

Position switch

MD 441-11Y-T-2512

MD 441-11Y-T-2512

Item no. 151203454

Position switch

TD 441-11Y-2512

TD 441-11Y-2512

Item no. 151203457

Position switch

TD 441-11Y-2512

TD 441-11Y-2512

Item no. 101203457

Position switch

MD 441-11Y-M20-RMS

MD 441-11Y-M20-RMS

Item no. 101168995

Position switch

MD 441-11Y-2512

MD 441-11Y-2512

Item no. 151203445

Position switch

TD 441-11Y-T-M20

TD 441-11Y-T-M20

Item no. 101165676

Position switch

11 results found