Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-monitoring modules
  2. Combination (double evaluation)

Combination (double evaluation)

SRB-E-402ST

SRB-E-402ST

  • •Two-functions safety monitoring module (double evaluation), 2 x STOP 0
  • •2 x 1 oder 2-channel control
  • •2 x Start button / Auto-start
  • •1 x Monitoring two-hand control panels to ISO 13851
  • •2 safety contacts
  • •2 Safety outputs
Go to category
SRB202C.

SRB202C.

  • •Two-functions safety monitoring module (double evaluation)
  • •2 enabling paths with different shut-down behaviour, e.g. emergency exit opens both enabling paths (level 1); guard door monitoring only opens the second enabling path (level 2)
  • •Suitable for signal processing of potential-free contacts, e.g. Emergency Stop command devices (level 1), position switches with safety function, solenoid interlocks and safety sensors (level 2)
  • •2 Signalling outputs
Go to category
SRB400C

SRB400C

  • •Two-functions safety monitoring module (double evaluation)
  • •2 x 2 enabling paths with different shut-down behaviour, e.g. emergency exit opens both enabling paths (level 1); guard door monitoring only opens the second enabling path (level 2)
  • •Suitable for signal processing of potential-free contacts, e.g. Emergency Stop command devices (level 1), position switches with safety function, solenoid interlocks and safety sensors (level 2)
Go to category
SRB400NE

SRB400NE

  • •Suitable for the signal processing of outputs with contact sensors
  • •Possibility to connect a non-contact end switch or speed reduction switch
  • •2 safety contacts, switch-off level 1;2 safety contacts, switch-off level 2
Go to category
SRB402NE

SRB402NE

  • •Suitable for the signal processing of outputs with contact sensors
  • •Possibility to connect a non-contact end switch or speed reduction switch
  • •2 safety contacts, switch-off level 1;2 safety contacts, switch-off level 2
  • •2 Signalling outputs
Go to category
SRB100DR

SRB100DR

  • •Safety relay module for double reset
  • •Suitable for signal processing of potential-free outputs, e.g. command devices
  • •1 safety contact, STOP 0
Go to category
SRB-E-302ST

SRB-E-302ST

  • •Monitoring of 2 sensors STOP 0
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety contacts, 1 Safety Output
  • •2 Signalling outputs
Go to category

SAFETY RELAY MODULES FOR DOUBLE ACKNOWLEDGEMENT

The Schmersal Group offers a wide range of products in the field of safe signal evaluation. In addition to universal safety relay modules, which are suitable for immediate disconnection of the energy supply to a hazardous movement, special forms of module are also available. Safety relay modules with double acknowledgement guarantee that the operator is outside the hazardous zone before the machine controller can be switched on again. To do this, the operator first presses the reset button inside the system and then another which is outside the accessible system area. The SRB 100DR safety relay for double acknowledgement is suitable for applications up to PL e/Cat. 4 in accordance with EN ISO 13849-1 and up to SIL 3 in accordance with IEC 61508.

FEATURES OF THE SAFETY RELAY MODULES FOR DOUBLE ACKNOWLEDGEMENT

SRB 100DR relays are suitable for signal processing of floating outputs, such as command devices, and are equipped with a STOP category 0 safety contact. The enclosure is ventilated and made from plastic and glass-fibre reinforced thermoplastic. This allows the module to be used in ambient temperatures of between -25 and +60°C. The cable cross section is 0.25 to maximum 2.5 mm².