CSS 11-300-SD-M-ST
Item number:101213905
Archive

Product features
- serial diagnostic output
- Thermoplastic enclosure
- Max. 31 sensors can be wired in series.
- Connector M12, 8-pole
- Ø M30
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- 2 short-circuit proof PNP safety outputs
- Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
- Safety sensor can also be installed behind V4A covers.
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionCSS 11-300-SD-M-ST
Article number (order number)101213905
EAN (European Article Number)4030661405667
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x Mounting accessories Nuts M30
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-3EN ISO 13849-1
Working principleinductive
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialPlastic
Active areaPlastic
Reaction time, maximum60ms
Duration of risk, maximum60ms
Gross weight135g
General data - Features
Serial diagnosticsYes
Diagnostic outputYes
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
CascadableYes
Integral system diagnostics, statusYes
Number of LEDs2
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of series-wiring of sensors31
| Safety classification |
StandardsEN IEC 60947-5-3EN IEC 61508
Performance Level, up toe
Category4
PFH value3.60 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Actuating panelsfrom head
Active areafront side
Mechanical data - Switching distances
Switch distance, typical11mm
Assured switching distance "ON" Sao8mm
Assured switching distance "OFF" Sar15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum2mm
Repeat accuracy R1mm
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Mechanical data - Dimensions
ISO thread of the sensorM30
Length of sensor99.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-40 ... +100 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VAC/DC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 %
No-load supply current I0, typical100mA
Rated operating voltage24VDC
Operating current600mA
Required rated short-circuit current100A
Switching frequency, approx.3Hz
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption of the safety inputs5mA
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Rated operating current (safety outputs)250mA
Output current, (fail-safe output), maximum0.25A
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Electrical data - Diagnostic outputs
Operating current150mA
Design of control elementsp-type
Voltage drop Ud, maximum5V
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationIEC 61000-6-4
EMC ratingIEC 61000-6-2
Pin assignment
PIN 11A1 Ue: (1)
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5SD serial diagnostic output
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8IN serial diagnostic input
Accessory
Recommendation (actuator)CST 30S-1
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
Note
Note (General)Evaluation requirements: The switch-off pauses of 250 µs – 1500 µs must be tolerated by the evaluation.
The switch-off time of the safety sensor of 250 μs is additionally extended according the cable length and the capacity of the cable used. Typical
The switch-off time of the safety sensor of 250 μs is additionally extended according the cable length and the capacity of the cable used. Typical
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-15, 12:28 a.m.