CSS 15-30-2P+D-M-L 5,0M
Item number:103025812

Product features
- Metal enclosure
- Max. 16 sensors can be wired in series.
- Pre-wired cable, 7-pole
- Ø M30
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- 2 short-circuit proof PNP safety outputs
- Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Ordering data
Product type descriptionCSS 15-30-2P+D-M-L 5,0M
Article number (order number)103025812
EAN (European Article Number)4030661514994
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatesTÜVUKCA
General data
StandardsEN IEC 60947-5-3EN IEC 61508
Working principleinductive
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialNickel plated brass
Active areaPlastic
Reaction time, maximum30ms
Duration of risk, maximum30ms
Gross weight375g
General data - Features
Diagnostic outputYes
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
CascadableYes
Integral system diagnostics, statusYes
Number of LEDs1
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of series-wiring of sensors16
| Safety classification |
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value2.50 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Actuating panelsfrom head
Active areafront side
Switching distance actuatorActuator CST 30-1: 12 mm (ensured switch distance ON Sao)Actuator CST 30-1: 15 mm (typical switch distance)Actuator CST 30-1: 19 mm (ensured switch distance OFF Sar)Actuator CST 34-S-3: 12 mm (typical switch distance Sn)Actuator CST 34-S-3: 16 mm (ensured switch distance OFF Sar)Betätiger CST 34-S-3: 10 mm (gesicherter Schaltabstand EIN Sao)
Mechanical data - Switching distances
Hysteresis (Switching distance), maximum2mm
Repeat accuracy R1mm
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Length of cable5m
Terminationcable
Wire cross-section0.25mm²
Wire cross-section23AWG
Mechanical data - Dimensions
ISO thread of the sensorM30
Length of sensor101mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VAC/DC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 %
No-load supply current I0, typical50mA
Rated operating voltage24VDC
Operating current1,100mA
Required rated short-circuit current100A
Switching frequency, approx.3Hz
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.5A
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.5A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.5A
Electrical data - Diagnostic outputs
Design of control elementsp-type
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationIEC 61000-6-4
EMC ratingIEC 61000-6-2
Pin assignment
PIN 1A1 Ue Brown
PIN 2X1 safety input 1: Violet
PIN 3A2 GND Blue
PIN 4Y1 Safety output 1 Black
PIN 5OUT diagnostic output: Grey
PIN 6X2 Safety input 2 White
PIN 7Y2 Safety output 2 red
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x Mounting accessories Nuts M30
Accessory
Recommendation (actuator)CST 30-1CST 34-S-3
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
Note
Note (General)Evaluation requirements: The switch-off pauses of 250 µs – 1500 µs must be tolerated by the evaluation.
The switch-off time of the safety sensor of 250 μs is additionally extended according the cable length and the capacity of the cable used. Typical
The switch-off time of the safety sensor of 250 μs is additionally extended according the cable length and the capacity of the cable used. Typical
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-18, 08:31 p.m.