CSS 8-180-2P-E-LST 3,5M
Item number:101181991

Product features
- Connector M12, 4-pole
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- 2 short-circuit proof PNP safety outputs
Ordering data
Product type descriptionCSS 8-180-2P-E-LST 3,5M
Article number (order number)101181991
EAN (European Article Number)4030661316581
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatescULusTÜVUKCA
General data
StandardsEN IEC 60947-5-3EN IEC 61508
Working principleinductive
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Sensor topologyIndividual sensor or end sensor in a series
Housing materialGlass-fibre, reinforced thermoplastic
Active areaGlass-fibre, reinforced thermoplastic
Material of the nutsGlass-fibre, reinforced thermoplastic
Reaction time, maximum30ms
Duration of risk, maximum30ms
Gross weight270g
General data - Features
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of fail-safe digital outputs2
Number of series-wiring of sensors16
| Safety classification |
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value3.57 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Switch distance, typical8mm
Assured switching distance "ON" Sao7mm
Assured switching distance "OFF" Sar10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum0.7mm
Repeat accuracy R0.2mm
Mechanical data - Connection technique
Length of cable3.5m
Terminal connector, OutputM12 connector, 4 pole
Mechanical data - Dimensions
ISO thread of the sensorM18
width across flats24BK
Length of sensor92mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 %
No-load supply current I0, typical50mA
Rated operating voltage24VDC
Operating current1,000mA
Switching frequency, approx.3Hz
Electrical data - Safety digital outputs
Rated operating current (safety outputs)500mA
Output current, (fail-safe output), maximum0.5A
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.5A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.5A
Status indication
Note (LED switching conditions display)Multi-coloured LED: Green, Red, Yellow
Pin assignment
PIN 11A1 Ue: (1)
PIN 2Y2 Safety output 2
PIN 3A2 GND
PIN 4Y1 Safety output 1
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2x nuts M18 x 1
Accessory
Recommendation (actuator)CST 180-1CST 180-2
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
Note
Note (General)Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.25 ms. Short-circ
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-13, 07:42 p.m.