CSS-Y-8P
Item number:101209416

Product features
- Accessories for series-wiring with serial diagnostics
Please log in to see prices
Ordering code
Product type descriptionCSS-Y-8P
Article number (order number)101209416
EAN (European Article Number)4030661388809
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
Approvals - Standards
CertificatescULus
General data
VersionsY-adapter
Connector (electric)1 x Male connector, 8-pole2 x Female connector, 8-pole
Gross weight50g
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - connector side A
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Mechanical data - Dimensions
Length54.5mm
Width38mm
Height20mm
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-28 ... +75 °C
Electrical data
Operating current4,000mA
Accessory
Recommendation (product combination)Sensors and solenoid interlock
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-18, 05:33 a.m.