CSS-Y-A-8P-VA
Item number:103008718

Product features
- The connector supplies the safety channels with operating voltage.
Ordering data
Product type descriptionCSS-Y-A-8P-VA
Article number (order number)103008718
EAN (European Article Number)4030661525181
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
General data
VersionsTerminating plug
Connector (electric)1 x Male connector, 8-pole
Gross weight20g
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - connector side A
Connector latchingScrew locking
Material of the glandMetal, V4A
Material of the handlePlastic, TPU
Mechanical data - Dimensions
Length43mm
Width16.5mm
Height16.5mm
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +75 °C
Electrical data
Rated operating voltage30VDC
Operating current4,000mA
Accessory
Recommendation (product combination)Sensors and solenoid interlock
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-23, 05:17 a.m.