CST 180-1 KPL
Item number:101177198

Product features
- Front and lateral actuation of the sensor possible
Please log in to see prices
Ordering data
Product type descriptionCST 180-1 KPL
Article number (order number)101177198
EAN (European Article Number)4030661307985
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Housing materialPlastic
Material of the terminal fixingPlastic
Gross weight35g
Mechanical data - Dimensions
Length of the actuator24.4mm
Width of the actuator46mm
Height of the actuator25mm
Scope of delivery
Scope of delivery of mounting materialCST 180-1 actuator
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-29, 07:26 a.m.