CST 180-2 KPL.
Item number:101179574

Product features
- Front and lateral actuation of the sensor possible
Please log in to see prices
Ordering data
Product type descriptionCST 180-2 KPL.
Article number (order number)101179574
EAN (European Article Number)4030661314952
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Housing materialPlastic
Gross weight16g
Mechanical data - Dimensions
Diameter of the actuatorM18
Width of the actuator25mm
Scope of delivery
Scope of delivery1x Actuator CST 180-2
Scope of delivery of mounting material2x nuts M18
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-29, 02:07 p.m.