CST 30-1
Item number:101209887

Product features
- Thermoplastic enclosure
Please log in to see prices
Ordering data
Product type descriptionCST 30-1
Article number (order number)101209887
EAN (European Article Number)4030661386829
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Housing materialPlastic
Gross weight47g
Mechanical data - Dimensions
Diameter of the actuatorM30
Width of the actuator15mm
Scope of delivery
Scope of delivery1x Actuator CST 30-1
Scope of delivery of mounting material2x nuts M30
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-04, 12:59 p.m.