CST 30S-1
Item number:101193607

Product features
- Stainless steel enclosure
Please log in to see prices
Ordering data
Product type descriptionCST 30S-1
Article number (order number)101193607
EAN (European Article Number)4030661381640
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Housing materialStainless steel
Gross weight139g
Mechanical data - Dimensions
Diameter of the actuatorM30
Width of the actuator24.5mm
Scope of delivery
Scope of delivery1x Actuator CST 30S-1
Scope of delivery of mounting material2x nuts M30
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-19, 08:19 p.m.