CST 34-S-2
Item number:101196101

Product features
- Actuator with double solenoid
- for increased misalignment
- Front and lateral actuation of the sensor possible
Please log in to see prices
Ordering data
Product type descriptionCST 34-S-2
Article number (order number)101196101
EAN (European Article Number)4030661363882
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight50g
Mechanical data
Active areafrontlateral
Mechanical data - Dimensions
Length of the actuator35mm
Width of the actuator102mm
Height of the actuator27mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-16, 05:35 a.m.