DHS-U1-BKWH
Item number:103053675

Product features
- Without electrical connection
- Door handle in an ergonomical design
- Can be combined with solenoid interlock AZM40 or safety sensor RSS260
- Can also be used without safety switchgear device
- For left or right hinged safety guards
Please log in to see prices
Ordering data
Product type descriptionDHS-U1-BKWH
Article number (order number)103053675
EAN (European Article Number)4030661640457
eCl@ss number, version 12.027-33-01-90
eCl@ss number, version 11.027-33-01-90
eCl@ss number, version 9.027-33-01-90
ETIM number, version 7.0EC000229
ETIM number, version 6.0EC000229
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the handletranslucent PMMA
Gross weight227g
Material of the holderGlass-fibre, reinforced thermoplastic
Mechanical data
Type of the fixing screws2x M6
Tightening torque of the screw3.5Nm
Type of mounting screws for the handle body2x Torx Plus T20x25
Tightening torque of mounting screws for the handle body2.5Nm
Mechanical data - Dimensions
Length202mm
Width40mm
Height84mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-40 ... +75 °C
Storage and transport temperature-40 ... +85 °C
Scope of delivery
Note (scope of delivery, number and type)The insert for use with the safety sensor RSS260 or without integrated actuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-17, 08:45 p.m.