EDAN6
Item number:101019612

Product features
- Mounting hole 22.3 mm
- for standard potentiometer
- Protection class IP65
- Aluminium enlosure
Ordering code
Product type descriptionEDAN6
Article number (order number)101019612
EAN (European Article Number)4030661485188
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Scope of delivery
Scope of deliveryThe potentiometers are not included in delivery and must be ordered from the manufacturers concerned.
General data
VersionsFront plate mounting
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the front ringAluminium, anodised
Material of the togglePlastic
Colour of the front ringSilver
Colour of the handleBlack
Gross weight80g
General data - Features
Fully insulated Yes
Mechanical data
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Mounting height28mm
Note (Mounting height)Height in front of the front panel.
Mounting depth63mm
Note (Mounting depth)Depth behind front panel without potentiometer
Diameter55mm
Diameter of the front ring29.5mm
Length of the handle28mm
Mounting diameter22.3mm
Bore of the potentiometer socket30 … 40 mm
Diameter of shaft, maximum6mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Ambient conditions
IP Degree of protectionIP65
Note
Note (General)For mounting the potentiometer, a central-hole fastening and two different fastenings with three holes are provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-22, 01:29 p.m.