EDR40.VRT
Item number:101006190

Product features
- Protection class IP65
- Mounting hole 30.5 mm
- Flush mounting (Anti-vandal)
Ordering data
Product type descriptionEDR40.VRT
Article number (order number)101006190
EAN (European Article Number)4030661464107
General data
VersionsFront plate mountingMushroom impact button
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsAluminium, anodised
Material of the front ringAluminium, anodised
Colour of the operating elementRed
Colour of the front ringYellow
Gross weight58g
General data - Features
Mounting flangeYes
Latching Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum3
Mechanical data
UnlockingRotating unlatcher
Mechanical lifetime, Command devices100,000Operations
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of the push button2N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
diameters for the actuating heads37mm
Diameter of the front ring34.5mm
Mounting diameter30.5mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing60 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange EFM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-08, 12:47 p.m.