EFR.EDRRS
Item number:103006489

Product features
- Spring element
- Earth connection
Ordering data
Product type descriptionEFR.EDRRS
Article number (order number)103006489
EAN (European Article Number)4030661448565
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Versionsspring element
DesignSpring element EFR with contact protection
Housing materialPlastic
Gross weight35g
General data - Features
Earth connectionYes
Mechanical data
Installation instructionspluggable
Mountingmounting flange
Mounting flange position 3
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
Ambient temperature-25 ... +80 °C
Restistance to shock30 g / 18 ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-15, 12:15 p.m.