EL
Item number:
101006553
- Print with incandescent lamp symbol
Ordering data
Product type description |
EL |
Article number (order number) |
101006553 |
EAN (European Article Number) |
4250116201068 |
eCl@ss number, version 12.0 |
27-37-12-09 |
eCl@ss number, version 11.0 |
27-37-12-09 |
eCl@ss number, version 9.0 |
27-37-12-09 |
ETIM number, version 7.0 |
EC000204 |
ETIM number, version 6.0 |
EC000204 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
20 g |
Mechanical data
Installation instructions |
pluggable |
Tightening torque of the fixing screws, maximum |
1 Nm |
Mounting flange position |
3 |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm², rigid 0.5 mm², flexible |
Cable section, maximum |
2.5 mm², rigid 1.5 mm², flexible |
Mechanical data - Dimensions
Length |
46 mm |
Width |
10 mm |
Depth |
60 mm |
Ambient conditions
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +80 °C |
Status indication
Note (LED switching conditions display) |
Supply voltage UB: 24 VAC/DC |
Language filter
Datasheet
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-04-19, 7:10 p.m.