ELK
Item number:101022278

Product features
- Print with incandescent lamp symbol
Ordering data
Product type descriptionELK
Article number (order number)101022278
EAN (European Article Number)4030661448572
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight17g
NotePrint with incandescent lamp symbol
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
TerminationCage clamps, WAGO-Cage-Clamp
Cable section, minimum2 x 0.08 mm²
Cable section, maximum2 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length46mm
Width10mm
Depth51mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +80 °C
Status indication
Note (LED switching conditions display)Supply voltage UB: 24 VAC/DC
Scope of delivery
Note (scope of delivery, number and type)Illuminants have to be purchased optionally
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-09, 11:56 a.m.