EMEGBV
Item number:101006525
Archive

Product features
- Mounting hole 30.5 mm
- Protection class IP65
- with integrated LED
- Flush mounting (Anti-vandal)
Ordering code
Product type descriptionEMEGBV
Article number (order number)101006525
EAN (European Article Number)4030661614847
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatescULus
General data
VersionsFront plate mountingIndicator lights
DesignRound
Material of the front ringmetal
Colour of the domeYellow
Gross weight40g
Signal image, opticalPermanent light
Mechanical data - Connection technique
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Mounting height12mm
Note (Mounting height)Height in front of the front panel.
Mounting depth71mm
Note (Mounting depth)Depth behind front panel including light element
Height of the dome9.5mm
Diameter of the dome20mm
Diameter of the front ring34.5mm
Mounting diameter30.5mm
Electrical data
Rated operating voltage24VAC
Rated operating voltage24VDC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-23, 08:30 a.m.