EML.VGB
Item number:101006220

Product features
- flat dome
- Mounting hole 30.5 mm
- Protection class IP65
- for light elements
- Flush mounting (Anti-vandal)
Ordering data
Product type descriptionEML.VGB
Article number (order number)101006220
EAN (European Article Number)4030661548746
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIndicator lights
DesignFlat domeRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm seals
Material of the domeGlass
Material of the front ringAluminium
Colour of the domeYellow
Colour of the front ringSilver
Gross weight38g
General data - Features
IlluminableYes
Mounting flangeYes
Fully insulated Yes
Mechanical data
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Note (Mounting height)Height in front of the front panel.
Diameter total35mm
Height of the dome0.5mm
Diameter of the dome11mm
Diameter of the front ring35mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-18, 08:34 p.m.