ESS21S2.V
Item number:101006162

Product features
- Mounting hole 30.5 mm
- Protection class IP65
- Key unlatching
- Flush mounting (Anti-vandal)
Ordering data
Product type descriptionESS21S2.V
Article number (order number)101006162
EAN (European Article Number)4030661548586
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5
VersionsFront plate mountingKey - Selector switch
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the cylinder lockSteel
Material of the front ringAluminium
Colour of the cylinder lockSilver
Colour of the front ringSilver
Gross weight141g
General data - Features
Latching Yes
Fully insulated Yes
Number of plunger1
Number of switch positions2
Number of contact elements, maximum3
Mechanical data
UnlockingKey unlatching
Key withdrawal positionPosition I
Latching positionright
Mechanical lifetime, Command devices100,000Operations
Switching angle, right90°
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Key numberEKM30
Mechanical data - Dimensions
Mounting height16mm
Note (Mounting height)Height in front of the front panel.
Diameter of the front ring34.5mm
diameters for the cylinder lock22mm
Mounting diameter30.5mm
Height with key inserted39mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Other data
Note (applications)Monitoring of zero position with additional contact element at position 3 of the mounting flange.
Scope of delivery
Scope of delivery1x Key
Note (scope of delivery, number and type)Mounting flange EFM is included in delivery
Note
Note (General)Special closure on request
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-25, 03:46 a.m.