EWSE5K
Item number:101005764

Product features
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
- for rough ambient conditions
Ordering data
Product type descriptionEWSE5K
Article number (order number)101005764
EAN (European Article Number)4030661615417
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsIEC 60947-3
VersionsFront plate mountingStep selector switch
DesignRound
Toggleshort
Sealing typeForm sealsLip gasketsMembrane
Material of the front ringAluminium, anodised
Material of the togglePlastic
Colour of the front ringSilver
Colour of the handleBlack
Gross weight120g
General data - Features
Latching Yes
Number of switch positions5
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
switching angle60°
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Connection technique
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection M20 x 1,5
Mechanical data - Dimensions
Mounting height28mm
Note (Mounting height)Height in front of the front panel.
Mounting depth69.5mm
Note (Mounting depth)Depth behind front panel including cam switch
Diameter of the front ring29.5mm
Length of the handle28mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Restistance to shock> 25 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui690 V
Electrical data
Thermal test current20A
Note
Note (General)If a zero position is required, we recommend to use stage 1 (contact 1) to that effect and not to assign it.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-13, 12:45 p.m.