EWT21.1V
Item number:101006197

Product features
- Long knob
- Mounting hole 30.5 mm
- Protection class IP65
- Flush mounting (Anti-vandal)
Ordering data
Product type descriptionEWT21.1V
Article number (order number)101006197
EAN (European Article Number)4030661548449
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5
VersionsFront plate mountingselector switch
DesignRound
Installation conditions (mechanical)arbitrarily
Togglelong
Sealing typeForm sealsLip gasketsMembrane
Material of the front ringAluminium
Material of the togglePlastic
Colour of the front ringSilver
Colour of the handleBlack
Gross weight50g
General data - Features
Probing possible Yes
Fully insulated Yes
Number of the touch position1
Number of plunger1
Number of switch positions1
Mechanical data
Unlockingwithout
Touch positionright
Mechanical lifetime, Command devices300,000Operations
Switching angle, right55°
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of the selector switch0.2N
Mechanical data - Dimensions
Mounting height22mm
Note (Mounting height)Height in front of the front panel.
Diameter of the front ring35mm
Length of the handle46mm
Diameter of the knob28mm
Mounting diameter30.5mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing60 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Other data
Note (applications)Monitoring of zero position with additional contact element at position 3 of the mounting flange.
Scope of delivery
Note (scope of delivery, number and type)Mounting flange EFM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-25, 02:16 a.m.