EX-AZ3350-B5
Item number:101214012

Product features
- Particularly suitable for sliding doors
Ordering data
Product type descriptionEX-AZ3350-B5
Article number (order number)101214012
EAN (European Article Number)4030661446448
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
General data
Material of the actuatorStainless steel (V2A)
Gross weight40g
Mechanical data
Actuatorangled
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 400 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 700 mmThe axis of the hinge must be 22 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-24, 04:59 p.m.