EX-AZM 415

EX-AZM 415

  • Ex-Zone 22
  • Metal enclosure
  • 130 mm x 100 mm x 46,5 mm
  • Clamping force 3500N
  • 2 switches in one enclosure
  • Adjustable ball latch to 400 N
  • Interlock with protection against incorrect locking.
  • Problem-free opening of stressed doors by means of bell-crank system
  • 2 cable entries M 20 x 1.5
Product type description:

EX-AZM 415-(1)ZPK(2)-24VAC/DC-(3)-3D


(1)
11/112 NC contacts / 2 NO contacts
02/113 NC contacts / 1 NO contacts
02/202 NC contacts / 2 NO contacts
02/024 NC contact

(2)
withoutPower to unlock
APower to lock

(3)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Power to lock

Power to unlock

EX-AZM 415-02/02ZPK 24VAC/DC-3D

Item number 101188673

EX-Solenoid interlock

Go to article

EX-AZM 415-02/02ZPKA 24VAC/DC-3D

Item number 101194202

EX-Solenoid interlock

Go to article

EX-AZM 415-02/20ZPK 24VAC/DC-3D

Item number 101190748

EX-Solenoid interlock

Go to article

EX-AZM 415-11/11ZPK 24VAC/DC-3D

Item number 101186171

EX-Solenoid interlock

Go to article



System components

ACTUATOR AZ/AZM 415-B1
ACTUATOR AZ/AZM 415-B1

  • For sliding doors
  • Actuators with return spring
  • Tolerates up to max. 6 mm overtravel

Go to article
ACTUATOR AZ/AZM 415-B3
ACTUATOR AZ/AZM 415-B3

  • Particularly suitable for hinged guards
  • For very smal actuating radii at 90° to the plane of the actuator

Go to article
ACTUATOR AZ/AZM 415-B2
ACTUATOR AZ/AZM 415-B2

  • Particularly suitable for hinged guards
  • For very smal actuating radii in line with the plane of the actuator

Go to article
ACTUATOR AZ/AZM 415-B4PS
ACTUATOR AZ/AZM 415-B4PS

  • For sliding doors
  • with locking bolt and ball latch

Go to article
MOUNTING PLATE KPL. MP AZM 415
MOUNTING PLATE KPL. MP AZM 415

  • For simple mounting
  • Subsequent adjustment enabled
  • Suitable for all conventional profile systems

Go to article
LOCKOUT TAG SZ AZ 415-22-1
LOCKOUT TAG SZ AZ 415-22-1

  • Lockout tag with 7 circular holes
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch

Go to article
TFA-010
TFA-010

  • Pre-positioning
  • The actuator is independent from the centring device.
  • Smooth insertion or retraction of the actuator

Go to article
TK-M5
TK-M5

  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.

Go to article