schmersal_s_icon.png

EX-RDP40BL

Item number: 101193562

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Mushroom button
  • Ex-Zone 1 and 21

Ordering data

Note (Delivery capacity)

Not available!

Product type description

EX-RDP40BL

Article number (order number)

101193562

EAN (European Article Number)

4030661552316

eCl@ss number, version 12.0

27-37-12-12

eCl@ss number, version 11.0

27-37-12-12

eCl@ss number, version 9.0

27-37-12-12

ETIM number, version 7.0

EC001038

ETIM number, version 6.0

EC001038

Approvals - Standards

Certificates

ATEX

IECEx

INMETRO

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-11

EN 60079-14

EN 60079-31

Explosion protection zones

1

21

2

22

Explosion protection category

2G

2D

Explosion protection designation

D II 2G Ex ib IIC Gb

D II 2D Ex ib IIIC Db

General data

Standards

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-5

Design

Round

Material of the identification label

Stainless steel (V4A)

Material of the front ring

Aluminium

Gross weight

125 g

Safety classification

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Actuating stroke

4 mm

Mechanical data - Dimensions

Note (Mounting depth)

Depth behind front panel including a contact element

Mounting diameter

22.3 mm

Thickness of the front panel, maximum

6 mm

Ambient conditions

Resistance to vibrations

5 g

Restistance to shock

<50 g (EN 60068-2-27)

Language filter

Download the latest version of Adobe Reader

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-REX-R with EX-EBG
Type:See ordering code
Marking:D II 2G Ex ib IIC Gb
D II 2D Ex tb IIIC Db
D II 2G Ex ib IIC T4 Gb
D II 2D Ex tb IIIC T110°C Db
Description of the component:Command and illuminated signals with/without assembly housing
Relevant legislation:Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60079-0:2018
EN 60079-11:2012
EN 60079-31:2014
Approved body for certification of the quality assurance system in acc. with Appendix IV, 2014/34/EU and for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Type examination certificate:TÜV 08 ATEX 7685 U
TÜV 08 ATEX 7630 X
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 21, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-05-19, 9:21 p.m.