EX-RDTSW/101D
Item number:101213994

Product features
- Ex-Zone 1 and 21
- Push button
Ordering data
Product type descriptionEX-RDTSW/101D
Article number (order number)101213994
EAN (European Article Number)4030661579559
eCl@ss number, version 12.027-37-12-10
eCl@ss number, version 11.027-37-12-10
eCl@ss number, version 9.027-37-12-10
ETIM number, version 7.0EC000221
ETIM number, version 6.0EC000221
Approvals - Standards
CertificatesATEXINMETRO
Explosion protection
Explosion protection: regulationsEN 60079-11EN 60079-14EN 60079-31EN IEC 60079-0
Explosion protection zones122122
Explosion protection category2D2G
Explosion protection designationD II 2D Ex ib IIIC DbD II 2G Ex ib IIC Gb
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061EN ISO 13849-1
VersionsPushbutton
DesignRoundTactile
Installation conditions (mechanical)arbitrarily
Material of the marking plateStainless steel (V4A)
Material of the domeBrass, coated
Material of the front ringBrass, chrome plated
Colour of the operating elementBlack
Colour of the front ringSilver
Gross weight67g
General data - Features
Mounting flangeYes
| Safety classification |
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Mechanical lifetime, Command devices10,000,000Operations
Actuating stroke4mm
Impact energy, maximum7J
Typical actuating force of the push button1.5N
Mechanical data - Dimensions
Mounting height11mm
Note (Mounting height)Height in front of the front panel.
Height of touch surface0.5mm
Diameter of touch surface28mm
Diameter of the front ring39.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-20 ... +55 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Maximum switching frequency1,000/h
Scope of delivery
Scope of deliveryInclusive fastening flange (RLM) consisting of: mounting flange and contact carrier with contact fuses and 2 plunger segments
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-29, 08:02 p.m.