EX-RSS21S2-SVE/103
Item number:103015393
Archive

Product features
- Key - Selector switch / Selector switch
- Ex-Zone 1 and 21
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-RSS21S2-SVE/103
Article number (order number)103015393
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
CertificatesATEXINMETROITRI
Explosion protection
Explosion protection: regulationsEN 60079-11EN 60079-14EN 60079-31EN IEC 60079-0
Explosion protection zones122122
Explosion protection category2D2G
Explosion protection designationD II 2D Ex ib IIIC DbD II 2G Ex ib IIC Gb
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13849-1
DesignRound
Material of the marking plateStainless steel (V4A)
Material of the front ringAluminium
Gross weight170g
| Safety classification |
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Actuating stroke4mm
Mechanical data - Dimensions
Mounting diameter22.3mm
Thickness of the front panel, maximum6mm
Ambient conditions
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Scope of delivery
Scope of deliveryInclusive fastening flange (RLM) consisting of: mounting flange and contact carrier with contact fuses and 2 plunger segments
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-02, 09:15 a.m.