EX-RZSO/V4A
Item number:101205151

Product features
- Stainless steel (V4A)
Ordering code
Product type descriptionEX-RZSO/V4A
Article number (order number)101205151
EAN (European Article Number)4030661588575
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
General data
StandardsEN ISO 13849-1
Versionsmarking plate
Installation conditions (mechanical)Self adhesive
Housing materialStainless steel
Colour of the housingSilver
Gross weight15g
Mechanical data - Dimensions
Length49.5mm
Width39.8mm
Height0.2mm
Mounting diameter22.5mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-18, 12:58 a.m.