Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Devices for Ex Zones
  2. EX safety switch with sep. Actuator

EX safety switch with sep. Actuator

Archive
EX-AZ 335

EX-AZ 335

  • •Metal enclosure
  • •3 Contacts
  • •40,5 mm x 114 mm x 38 mm
  • •Long life
  • •Can be mounted on a flat surface
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Mounting details to EN 50041
  • •High level of contact reliability with low voltages and currents
  • •1 Cable entry M 20 x 1.5
  • •Slotted holes for adjustment, circular holes for location
  • •Transverse and longitudinal slotted holes
Go to category
Archive
EX-AZ 355

EX-AZ 355

  • •Metal enclosure
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •3 cable entries M 20 x 1.5
  • •66,7 mm x 114 mm x 38 mm
  • •Long life
  • •Can be mounted on a flat surface
  • •High level of contact reliability with low voltages and currents
  • •3 Contacts
  • •Transverse and longitudinal slotted holes
  • •Mounting details to EN 50041
Go to category
Archive
EX-AZ 415

EX-AZ 415

  • •Adjustable ball latch to 500 N
  • •2 switches with different actuating functions in one enclosure
  • •103.6 mm x 84.6 mm x 103.6 mm
  • •2 cable entries M 20 x 1.5
  • •Spring-loaded actuators
  • •High level of contact reliability with low voltages and currents
  • •Metal enclosure
  • •Long life
Go to category
Archive
EX-AZ 3350

EX-AZ 3350

Go to category