FR-20-PSM4
Item number:103005570
Archive

Product features
- Compact miniature construction
- Economic solution
- Clearly visible LED light source
- Polarisation filter integrated
- Tamper-proof sensor version
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionFR-20-PSM4
Article number (order number)103005570
EAN (European Article Number)4030661435794
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Housing materialPlastic
Mechanical data
Range, minimum50mm
Range, maximum3,500mm
Mechanical data - Connection technique
TerminationConnector plug M8, 4-pole
Mechanical data - Dimensions
Width of sensor12mm
Height of sensor20mm
Ambient conditions
IP Degree of protectionIP69K
Scope of delivery
Scope of delivery1x Reflection light barrier
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-07, 01:22 a.m.