HDAN6-BL-WS
Item number:103041116

Product features
- hygienic design
- mounting for potentiometer
- blue, visible sealing elements
Ordering data
Product type descriptionHDAN6-BL-WS
Article number (order number)103041116
EAN (European Article Number)4030661617176
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
Certificateshygiene tested
General data
StandardsDIN EN 1672-2EN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mounting
DesignRound
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Toggleround
Sealing typeLip gasketsMembrane
Material of the operatorsPlastic
Material of the front ringStainless steel (V4A)
Colour of the operating elementWhite
Colour of the front ringSilver
Colour of the bellowsBlue
Colour of the sealingBlue
Gross weight136g
General data - Features
Fully insulated Yes
Anti-torsion protectionYes
| Safety classification |
Mission time20Year(s)
Mechanical data
Mountingcentral nut
Tightening torque of nuts, maximum4Nm
Mechanical data - Dimensions
Width, maximum47mm
Height102mm
Mounting height31mm
Note (Mounting height)Height in front of the front panel.
Mounting depth71mm
Note (Mounting depth)Depth behind front panel without potentiometer
Diameter45mm
Diameter of the front ring45mm
Diameter of the knob26mm
Mounting diameter22.3mm
Diameter of shaft, maximum6mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature+0 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Scope of delivery
Note (scope of delivery, number and type)Scope of delivery with contact carrier SMF-SG
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-17, 02:16 a.m.