HML-BL-WS-981
Item number:103063426

Product features
- Customised symbols possible
- hygienic design
- 360° radiating all around
- blue, visible sealing elements
Ordering data
Product type descriptionHML-BL-WS-981
Article number (order number)103063426
EAN (European Article Number)4030661684499
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
General data
StandardsDIN EN 1672-2EN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIndicator lights
DesignFlat domeRound
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Sealing typeLip gasketsMembrane
Material of the domePlastic
Colour of the domeWhite
Colour of the sealingBlue
Gross weight27g
General data - Features
With symbol labelingYes
IlluminableYes
Fully insulated Yes
Anti-torsion protectionYes
| Safety classification |
Mission time20Year(s)
Mechanical data
Mountingcentral nut
Tightening torque of nuts, maximum4Nm
Symbol labeling number981
Type of labelingLaser
Mechanical data - Dimensions
Mounting height10mm
Note (Mounting height)Height in front of the front panel.
Mounting depth51mm
Note (Mounting depth)Depth behind front panel including light element
Diameter of the front ring45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing65 x 65mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Status indication
Note (Integral System Diagnostics, status )for 24 VAC/DC
Scope of delivery
Note (scope of delivery, number and type)Scope of delivery with contact carrier SMF
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-08, 08:55 a.m.