HSK/V4A
Item number:103061694

Product features
- for pushbuttons and illuminated pushbuttons
- Stainless steel (V4A)
Ordering data
Product type descriptionHSK/V4A
Article number (order number)103061694
EAN (European Article Number)4030661675749
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-06
ETIM number, version 7.0EC002040
ETIM number, version 6.0EC000624
General data
VersionsEmergency stop protective collar
Housing materialStainless steel
Colour of the housingSilver
Gross weight100g
Mechanical data
Mountingrear-side mounting holes
Type of the fixing screws2x M5
Mechanical data - Dimensions
Length52mm
Width76mm
Height40mm
Spacing68mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-26, 01:08 a.m.