schmersal_s_icon.png

IFL 4-310-10

Item number: 101100695

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • AC 2-wire
  • Double-insulated
  • Design 310

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 4-310-10

Article number (order number)

101100695

EAN (European Article Number)

4030661016900

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

on metal mountable

Housing material

Plastic

Active area

Plastic

Gross weight

94 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

2

Mechanical data - Switching distances

Nominal switching distance Sn

4 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Cable H03VV-F

Wire cross-section

0.5 mm2

Material of the Cable mantle

PVC

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

88 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Rated supply frequency, minimum

45 Hz

Rated supply frequency, maximum

65 Hz

Type of voltage range

AC

Operating current, minimum

8 mA

Rated operating voltage

15 ... 250 VAC

Operating current

200 mA

Switching element

Normally open contact (NO)

Protection circuit integrated

inductive interference protection

Switching frequency, approx.

10 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

3.5 V

Current at Voltage drop Ud

0.2 A

Design of control elements

Two-wire

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Language filter

Download the latest version of Adobe Reader

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:IFL
Design: Ø 4, Ø 6,5, Ø 20, Ø 40,
M8, M12, M18, M30, 2.., 3.., 6.., R..
Type:See ordering code
Description of the component:Inductive proximity switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60947-5-2:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, January 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-05-11, 1:57 p.m.