KG411-C
Item number:101008567

Product features
- Mounting hole 22.3 mm
- suitable for the installation of command devices
- low installation cost / little installation effort
- incl. 1 cable gland M20 × 1.5
Ordering data
Product type descriptionKG411-C
Article number (order number)101008567
EAN (European Article Number)4030661471037
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialABS
Colour of the upper part of the enclosureRAL 7035 (grey)
Colour of the bottom part of the enclosure RAL 7035 (grey)
Gross weight140g
General data - Features
Number of command positions1
Number of cable glands1
Mechanical data
Position of the cable glandbottom
Type of the fixing screws4x M4
Tightening torque of the cable gland4Nm
NoteMaximum tightening cable gland cap nut 3 Nm
Mechanical data - Connection technique
Cable entry1 x M20
Cable cross-section of the cable glands, minimum6mm
Cable cross-section of the cable glands, maximum13mm
Material of the cable glantPlastic, PA
Mechanical data - Dimensions
Length82mm
Width80mm
Height85mm
Mounting diameter22.3mm
Spacing50 x 70mm
Ambient conditions
IP Degree of protectionIP65
Scope of delivery
Scope of delivery1 M20x1.5 cable gland
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-13, 07:20 p.m.