LE24/9WS
Item number:
101030894
LE24/9WS
Item number:
101030894
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
LE24/9WS |
Article number (order number) |
101030894 |
EAN (European Article Number) |
4030661484471 |
eCl@ss number, version 12.0 |
27-37-12-92 |
eCl@ss number, version 11.0 |
27-37-12-92 |
eCl@ss number, version 9.0 |
27-37-92-13 |
ETIM number, version 7.0 |
EC002024 |
ETIM number, version 6.0 |
EC002024 |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
Illuminant |
Design |
LED with Ba9S connector |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
Nickel plated brass |
Gross weight |
1 g |
Mechanical data
Installation instructions |
bayonet |
Mounting flange position |
3 |
Mechanical data - Connection technique
Termination |
Bayonet connection |
Mechanical data - Dimensions
Length |
24 mm |
Width |
10 mm |
Ambient conditions
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-10 ... +55 °C |
Electrical data
Rated operating voltage |
24 VDC |
Status indication
Colour of the LED |
white |
Note (LED switching conditions display) |
BA9s - Base |
Product picture (catalogue individual photo)
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-09-20, 1:09 a.m.